Guided drive DFM-100-200-P-A-GF

170898

GTIN: 4052568139926

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
200 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch