ISO cylinder DSBF-C-32-125-PPVA-N3-R

1773757

GTIN: 4052568246709

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
125 mm
Cushioning
Pneumatic cushioning, adjustable at both ends