Push-in connector CQ-15H-12

177701

GTIN: 4052568038502

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve CQ-15
Pneumatic connection, port 2
For pipe/tubing outside diameter of 12 mm
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 70 °C
Nominal size
9.15 mm