Push-in connector CQ-22H-15

177703

GTIN: 4052568038526

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve CQ-22
Pneumatic connection, port 2
For pipe/tubing outside diameter of 15 mm
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 70 °C
Nominal size
12.15 mm