Pipe PQ-AL-12X1X3000
177732
GTIN: 4052568038717
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
12 mm
Inside diameter
10 mm
Material tubing
Wrought aluminium alloy
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-30 °C - 75 °C
