Displacement encoder MME-MTS-600-TLF-AIF
178305
GTIN: 4052568144098
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Stroke
600 mm
Functional principle of measuring system
Digital
Output signal
CAN protocol type SPC-AIF
Displacement resolution
0.01 mm
Electrical connection
6-pin - Plug - To DIN 45322 - Round design
