Service unit combination LFR-1/4-D-MIDI-KB-A

185724

GTIN: 4052568144852

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1720 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm