Multiple distributor QST3-G1/4-8-6

186218

GTIN: 4052568040222

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 6 mm - For tubing outside diameter of 8 mm
Number of supply lines
1
Number of outputs
4