Push-in L-fitting,self-sealing QSKL-G1/8-8

186307

GTIN: 4052568040932

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Ambient temperature
-10 °C - 80 °C
Nominal size
4.2 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar