ISO cylinder DNC-80-30-PPV-A
1922642
GTIN: 4052568250072
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
30 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

