ISO cylinder ESNU-16-10-P-A

19263

GTIN: 4052568003524

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
106.5 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends