Vacuum generator VN-05-M-T3-PI4-VI4-RI4
193544
GTIN: 4052568080082
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
0.45 mm
Max. vacuum
86 %
Max. suction flow rate against atmosphere
6.1 l/min

