Pressure regulator LRS-1/2-D-7-I-MIDI

194647

GTIN: 4052568153830

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
4000 l/min
Pressure regulation range
0.5 bar - 7 bar
Max. pressure hysteresis
0.2 bar