Round cylinder DSNU-32-80-P-A
195983
GTIN: 4052568158347
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
482.5 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/plates at both ends



