DUO spiral plastic tubing PUN-12X2-S-6-DUO-BS

197631

GTIN: 4052568160814

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
12 mm
Inside diameter
8 mm
Working length
6 m
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C