Feed separator HPVS-14-40-A

2095361

GTIN: 4052568251321

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
14 mm
Stroke
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
90 N