Barbed T-connector FCN-3-PK-3/2

31314

GTIN: 4052568022945

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 3 mm
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Nominal size
1.3 mm
Ambient temperature
0 °C - 60 °C