Hand lever valve VHER-H-B43U-B-G18
3488215
GTIN: 4052568269944
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
4/3-way, pressurised
Standard nominal flow rate (standardised to DIN 1343)
800 l/min
Pneumatic connection, port 1
G1/8
pneumatic working port
G1/8
Operating pressure
0 bar - 10 bar

