Angle seat valve VZXF-L-M22C-M-A-G1-230-M1-H3B1T-50-16

3535664

GTIN: 4052568270285

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 to DIN ISO 228
Flow rate Kv
10.8 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
23 mm