Angle seat valve VZXF-L-M22C-M-B-G2-430-M1-H3B1T-50-3

3535838

GTIN: 4052568270391

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G2 to DIN ISO 228
Flow rate Kv
23 m³/h
Medium pressure
0 bar - 3 bar
Nominal size
43 mm