Angle seat valve VZXF-L-M22C-M-A-G1-240-V4ANV-80-V

3536677

GTIN: 4052568270513

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 to DIN ISO 228
Flow rate Kv
12.5 m³/h
Medium pressure
-0.9 bar - 0 bar
Nominal size
24 mm