Angle seat valve VZXF-L-M22C-M-A-G112-350-H3ALV-80-V

3536850

GTIN: 4052568270599

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 1/2 to DIN ISO 228
Flow rate Kv
30.5 m³/h
Medium pressure
-0.9 bar - 0 bar
Nominal size
35 mm