Connecting cable NEBV-A1W3-K-0.6-N-M12W3
3579462
GTIN: 4052568271442
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Connection pattern type A based on EN 175301-803
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M12x1, A-coded to EN 61076-2-101
Cable length
0.6 m
