Connecting cable NEBV-B2W3-K-0.3-N-M12W3

3579463

GTIN: 4052568271459

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern type B to industry standard, 11 mm
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M12x1, A-coded to EN 61076-2-101
Cable length
0.3 m