ISO cylinder DSBC-32-150-D3-PPVA-N3

3656521

GTIN: 4052568271916

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
150 mm
Cushioning
Pneumatic cushioning, adjustable at both ends