Compact cylinder DPDM-20-15-P-PA
4840812
GTIN: 4052568293437
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
130 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends



