Compact cylinder AEN-S-50-10-I-P-A

5137803

GTIN: 4052568299613

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1106 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends