Compact cylinder AEN-S-40-5-I-P-A
5149290
GTIN: 4052568299835
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
700 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends



