Round cylinder DSNU-S-12-150-P-A-MQ

5211909

GTIN: 4052568420451

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
67.9 N
Stroke
150 mm
Cushioning
Elastic cushioning rings/plates at both ends