Round cylinder DSNU-S-16-100-P-A-MQ
5216098
GTIN: 4052568420666
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
120.6 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/plates at both ends

