Feed separator HPV-14-20-A
529351
GTIN: 4052568015657
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
14 mm
Stroke
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
90 N

