Linear/swivel clamp CLR-50-50-L-P-A-K11-R8

535503

GTIN: 4052568169145

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Theoretical clamping force at 0.6 MPa (6 bar, 87 psi)
990 N
Clamping stroke
50 mm
Swivel angle
90 deg +/-2 deg