Micro filter MS4-LFM-1/4-ARM-DA
536822
GTIN: 4052568171988
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/4
Operating pressure
0 bar - 14 bar
Ambient temperature
-10 °C - 60 °C
Grade of filtration
0.01 µm


