Heavy-duty tubing PAN-R-12X2,2-SI
541678
GTIN: 4052568050627
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
12 mm
Inside diameter
7.6 mm
Temperature-dependent operating pressure
-0.95 bar - 35 bar
Ambient temperature
-30 °C - 80 °C
