Mini slide DGSL-12-20-PA

543962

GTIN: 4052568183066

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch