Mini slide DGSL-16-100-Y3A

544003

GTIN: 4052568183462

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
100 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch