Basic valve LR-D-MAXI

546436

GTIN: 4052568184766

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Standard nominal flow rate (standardised to DIN 1343)
11500 l/min
Pressure regulation range
0.5 bar - 12 bar
Max. pressure hysteresis
0.4 bar