Solenoid valve VSVA-B-T32U-AH-A1-1AC1
547090
GTIN: 4052568186067
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 open monostable
Standard nominal flow rate (standardised to DIN 1343)
900 l/min
Pneumatic connection, port 1
Sub-base size 26 mm to ISO 15407-1
Type of actuation
Electrical


