Solenoid valve VSVA-B-B52-H-A2-1AC1
547095
GTIN: 4052568186111
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, double solenoid
Standard nominal flow rate (standardised to DIN 1343)
550 l/min
Pneumatic connection, port 1
Sub-base size 18 mm to ISO 15407-1
Type of actuation
Electrical


