Solenoid valve VSVA-B-P53U-ZH-A1-3AC1

547242

GTIN: 4052568187583

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurised
Standard nominal flow rate (standardised to DIN 1343)
1000 l/min
Pneumatic connection, port 1
Sub-base size 26 mm to ISO 15407-1
Type of actuation
Electrical