Solenoid valve VSVA-B-P53C-ZH-A2-3AC1
547247
GTIN: 4052568187637
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, closed
Standard nominal flow rate (standardised to DIN 1343)
450 l/min
Pneumatic connection, port 1
Sub-base size 18 mm to ISO 15407-1
Type of actuation
Electrical



