Fibre-optic cable SOOC-TB-M4-2-R25
552812
GTIN: 4052568052768
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Measurement method
Through-beam sensor
Operating distance
400 mm
Head size
M4
Fibre-optic - special feature
Standard
Min. object diameter
0.35 mm
