Quarter turn actuator DAPS-1920-090-RS3-F16-T6

553227

GTIN: 4052568196042

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G3/8
Torque at nominal operating pressure and 0° swivel angle
2240 Nm
Swivel angle
90 deg
Flange hole pattern
F16
Shaft connection
T46