Compact cylinder ADNGF-20-60-P-A
554228
GTIN: 4052568006051
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
60 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch


