Pressure regulator MS4-LR-1/4-D6-VS-DM2

555874

GTIN: 4052568358617

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1800 l/min
Pressure regulation range
0.3 bar - 7 bar
Max. pressure hysteresis
0.4 bar