Plastic tubing PUN-H-3X0,5-RT

558284

GTIN: 4052568054311

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
3 mm
Inside diameter
2.1 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C