Push-in connector NPQM-D-Q4-E-P10

558760

GTIN: 4052568054991

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 4 mm
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
3 mm