Guided drive DFM-16-125-B-PPV-A-KF

559465

GTIN: 4052568362683

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
125 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch