Hinge cylinder DWA-63- -Y-G
565787
Downloads
Loading...
Piston diameter
63 mm
Stroke
10 mm - 200 mm
Pneumatic connection
G1/4
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Theoretical force at 0.6 MPa (6 bar, 87 psi), return stroke
1682 N


