Mini slide DGSL-8-20-EA
570167
GTIN: 4052568216627
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
47 N
Stroke
20 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch

